AOUT#.OFFSET
Description
This parameter sets the analog output offset.
Examples
Code
--> AOUT2.VALUEU 5 --> AOUT2.VALUE 5.000 V --> AOUT2.OFFSET -1 --> AOUT2.VALUE 4.000 V --> AOUT2.VALUEU 5.000 V
Context
For more information see Analog Output.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type | Read/Write |
Units | V |
Range | -10V to +10V |
Default Value | 0 V |
Data Type | Float |
See Also | |
Stored in Non Volatile Memory | Yes |
Variants Supported
All variants are supported.